background-waves

LPHV002E

Product Status| Activei

LPHV002E

2 POLE NON-IND. 1KVDC POWRSAFE HOLDER | Series: LPHV
info
The LPHV series dead front fuse holders are a touch-safe design providing protection to personnel when installing and removing fuses. They are intended to house midget-sized 1000 V fuses. These fuse holders are not designed for load break, but they are ideal for isolating photovoltaic module strings for maintenance and meet UL requirements for 1000 V solar fuse protection. The compact fuse holder mounts quickly onto a 35 mm DIN-rail, decreasing panel layout and assembly time. They are available in 1-, 2-, 3-, and 4-pole configurations, or they can be connected together with a Littelfuse multi-pole assembly kit (sold separately). For additional product information, contact Littelfuse Technical Support at 1-800-TEC-FUSE or techline@littelfuse.com.
PropertyValue
Fuse Type
Midget
Indicating
No
Terminal Type
Pressure Plate
Ampere Rating
30
Body Material
Thermoplastic
Holder Family
Fuse Holder
Voltage Rating (Dc)
1000
Wire Type
75 ˚C or 90 ˚CCU Wire Only; 8−14 AWG Stranded UL Class B and Class C Wire 10−14 AWG Solid Wire
Current Rating (Continuous) in Amps
30
  • Touch-safe design
  • 35 mm DIN-rail mountable
  • Compact design
  • No fuse pullers or additional tools required
  • Offers maximum safety for personnel
  • Provides easy installation in various settings
  • Saves space and offers design flexibility
  • Enables simple removal

LPHV002E Applications

Highlights Section

  • For use with midget-style (10 x 38 mm) fuses
  • Combiner boxes
  • Photovoltaic inverters

LPHV002E Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
LPHV0002ZXE2 POLE NON-IND. 1KVDC POWRSAFE HOLDER

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.