background-waves

LPSC001IDE

Product Status| Activei

LPSC001IDE

ACS 600V CC POWR-SAFE 30A IND 1 POLE | Series: LPSC
info
The POWR-SAFE LPSC series dead front fuse holders feature touch-safe protection for personnel when installing and removing fuses. These fuse holders are intended to house Class CC fuses. They are available in 1-, 2-, 3-, and 4-pole configurations and are offered in indicating and non-indicating options. The LPSC series is DIN-rail mountable and easily installed and removed with no additional fuse pullers or tools. They are UL Listed for branch circuit protection. The indicating fuse holders show blown fuse indication above 80 V.
PropertyValue
Fuse Type
Class CC
Indicating
Yes
Fuse Category
General Purpose
Current Rating Max (A)
30
Mounting Method
DIN Rail
UL Class
CC
  • Meets dead front requirements
  • 35 mm DIN-rail mountable
  • Compact design
  • No fuse pullers or additional tools required
  • Ventilated design
  • Offering maximum safety for personnel
  • Provides easy installation in various settings
  • Saves space and offers design flexibility
  • Enables simple removal
  • Delivers cooler operation for better performance and longevity

LPSC001IDE Applications

Highlights Section

  • For use with UL Class CC fuses
  • Branch circuit protection

LPSC001IDE Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
LPSC0001ZXIDEACS 600V CC POWR-SAFE 30A IND 1 POLE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.