background-waves

LPSM0002ZQCIDE

Product Status| Activei

LPSM0002ZQCIDE

2 POLE LPSM HOLER W/ QC TERMINALS | Series: LPSM QC
info
The POWR-SAFE, quick-connect LPSM QC Series dead front fuse holders feature touch-safe protection for personnel when installing and removing fuses. The compact fuse holder mounts quickly onto a 35 mm DIN-rail, decreasing panel layout and assembly time. This product has two quick-connect terminals on both the top and bottom of the holder, offering an additional connection option. These fuse holders are available in 1-, 2-, 3- and 4-pole configurations and are intended for use with midget-style (10x38 mm) and Class CC fuses.
PropertyValue
Fuse Type
Midget
Indicating
Yes
Terminal Type
Pressure Plate
Ampere Rating
30
Body Material
Thermoplastic
Holder Family
Fuse Block
Voltage Rating (Ac)
600
Voltage Rating (Dc)
600
  • Dual ¼” quick-connect terminals on top and bottom
  • Meets dead front requirements
  • 35 mm DIN-rail mountable
  • Local LED indication
  • Simplifies installation
  • Offering maximum safety for personnel
  • Provides easy installation in various settings
  • Quickly shows blown fuse to save time

LPSM0002ZQCIDE Applications

Highlights Section

  • For use with Class CC and midget-style (10 x 38 mm) fuses

LPSM0002ZQCIDE Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
LPSM0002ZQCIDE2 POLE LPSM HOLER W/ QC TERMINALS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.