background-waves

LPSM0002ZXIDE

Product Status| Activei

LPSM0002ZXIDE

ACS 600V MIDGT POWR-SAFE 30A IND 2POLE | Series: LPSM
info
The POWR-SAFE LPSM series dead front fuse holders feature touch-safe protection for personnel when installing and removing fuses. These fuse holders are intended to house midget-style (10x38 mm) and Class CC fuses. They are available in 1-, 2-, 3-, and 4-pole configurations and are offered in indicating and non-indicating options. The LPSM series is DIN-rail mountable and easily installed and removed with no additional fuse pullers or tools. The indicating fuse holders show blown fuse indication above 80 V.
PropertyValue
Fuse Type
Midget
Indicating
Yes
Fuse Category
General Purpose
Current Rating Max (A)
30
Mounting Method
DIN Rail
UL Class
Midget
  • Meets dead front requirements
  • 35 mm DIN-rail mountable
  • Compact design
  • No fuse pullers or additional tools required
  • Ventilated design
  • Offering maximum safety for personnel
  • Provides easy installation in various settings
  • Saves space and offers design flexibility
  • Enables simple removal
  • Delivers cooler operation for better performance and longevity

LPSM0002ZXIDE Applications

Highlights Section

  • For use with Class CC and midget-style (10 x 38 mm) fuses

LPSM0002ZXIDE Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
LPSM0002ZXIDEACS 600V MIDGT POWR-SAFE 30A IND 2POLE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.