background-waves

Series: LEC

In-Line Watertight Single Pole Class CC Fuse Holder
Product Status| Activei
info
The Littelfuse 600 V in-line watertight fuse holders are the ideal answer for all high humidity and corrosive environments where fuses are required. Available in both breakaway and non-breakaway, single and double pole versions, these fuse holders allow maximum flexibility for any application.

  • Watertight-Internal O-ring provides watertight seal
  • Superior terminal seeds-Ultrasonically-welded terminals provide maximum strength and eliminate leaking at terminals.
  • Break-Resistant- Fiberglass –reinforced polymer body resists damage from dropping or impact much better than phenolic look-alikes.
  • Flexible terminations-Accommodates a wide range of stranded or solid copper conductors, with either crimp or screw terminals.
  • One-pole and two-pole models- available to accommodate all system voltages up to 600v.
  • Designed to meet IP67 touch-safe standards available for flexible design
  • Increases efficiency by preventing faulted ballast from severely damaging fixture or device
  • Design increases safety by facilitating individual device disconnection for easy servicing, eliminating shock risk
  • Insulating boots available for harsh environments
  • Watertight o-ring seal
  • Variety of terminations av

LEC Parts

FiltersFilters

LEC Applications

Highlights Section

  • Street, alley, and parking lot lighting
  • Security and perimeter lighting
  • Traffic signals
  • Outdoor illuminated signs
  • Sports lighting
  • Boat electrical circuits
  • Tractors and yard equipment
  • General outdoor circuit protection

Series: LEC Resources

LEC Related Products

Alternates