background-waves

Series: Add-A-Circuit ATO

32V In-Line Fuse Holder.
Product Status| Activei
info

The ATO® Add-A-Circuit® Series 32V In-Line Fuse Holder allows easy installation of an added circuit without cutting or splicing. The ATO® fuse tap turns a single fuse slot into two so you can protect the new accessory circuit as well as the existing circuit.

This fuse tap features 16 AWG UL 1015 wire leads and butt splice connectors to make in-line installation simple.

The ATO® Add-A-Circuit® Series fuse tap is available in bulk or as a carded blister packaged ATO® Add-A-Circuit® Series kit that comes with a set of ATO® blade fuses. The fuse set includes one 3-amp, one 5-amp, one 7.5-amp, and one 10-amp fuse.

  • Compatible with ATO® blade fuses rated up to 10 amps
  • Turns one fuse slot into two to protect an added accessory circuit without cutting or splicing
  • Butt splice connectors ensure easy wiring
  • Red 16 AWG UL 1015 wire leads
  • Available ATO® Add-A-Circuit® Series blister packaged fuse tap kit comes with a set of fuses (3A, 5A, 7.5A, and 10A)

Add-A-Circuit ATO Parts

FiltersFilters

Add-A-Circuit ATO Applications

Highlights Section

  • Accessory Circuits

Series: Add-A-Circuit ATO Resources