background-waves

01550400LXN

Product Status| Activei

01550400LXN

FUSEHOLDER ATO IN-LINE-FHA 2A PACKED 50 | Series: ATO - 155
info

The ATO® 155 Series 32V Stackable In-Line Panel-Mount Fuse Holder with Orange 10 AWG Looped Wire Leads makes it simple to install an ATO® or FKS blade-style automotive fuse (sold separately) up to 30 amps. The stackable design of the fuse holder body lets you create a fuse block using additional ATO® 155 fuse holders.

This model of the ATO® 155 stackable panel-mount fuse holder (01550400LXN) has a UL 94 V-2 flammability rating and includes wire terminals.

PropertyValue
Fuse Type
ATO
Maximum DC Voltage (V)
32
Current Rating Max (A)
30
Mounting Method
In-Line Fuse Holder
Ignition protection
V-2
Input Terminals
Blade
Wire Description
PVC PLASTIC INSULATED ANNEALED COPPER CABLE ORANGE COLOR
Wire Size
10
Flammability Rating
UL 94 V-2
  • Compatible with ATO® or FKS blade-style fuses (not included) up to 30 amps
  • Orange 10 AWG looped leads
  • UL 94 V-2 flammability rating
  • Wire terminals included

01550400LXN Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
01550400LXNFUSEHOLDER ATO IN-LINE-FHA 2A PACKED 50RoHS1/1/1998Pb-Free1/1/1998Pdf IconCoC_RoHS10_01550400LXNNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.