background-waves

0FHA0002XBP

Product Status| Obsoletei

0FHA0002XBP

ACS ATO HD INLN FSHLDR CARD | Series: ATO - FHA
info
The Molded Fuseholder is a versatile fuseholder for in-line applications.

Regular Duty:
Use with ATO® Fuse 1 to 20 amps. Supplied with two 4" wire leads of 16 gauge black wire.
Heavy Duty:
Use with ATO® 25 and 30 amp fuses for air conditioner or other heavy duty applications. Supplied with two 4" wire leads of 12 gauge orange wire. FHA 30 includes 30 amp fuse.
PropertyValue
Fuse Style/Series
ATO
Holder Family
Inline
Current Rating Max (A)
60

0FHA0002XBP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0FHA0002XBPACS ATO HD INLN FSHLDR CARDRoHS8/6/2012Pb-Free8/6/2012Yes8/6/2012

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.