background-waves

Series: ATO - FKH

ATO® FKH
Product Status| Activei
info

Get the ATO® in-line or stackable panel-mount blade-style fuse holder you need with the ATO® FKH Series 32V Blade Fuse Holder. Available in-line bodies and stackable panel-mount bodies made of heat-resistant thermoplastic, plus configurations with DFK-2 leaf spring terminals, DFK-2 contact coils, or 90° bent, solderable tin-plated copper alloy contacts make it simple to build the fuse holder required for your application.

Designed for 32V ATO® fuses up to 20 amps or 30 amps depending on the configuration, this fuse holder series is also compatible with FKS fuses at 80V DC.

  • Accepts ATO® and FKS blade-style fuses up to 20 amps or 30 amps depending on the configuration (fuses sold separately)
  • Heat-resistant thermoplastic body with a UL 94 V-0 flammability rating
  • Available with several types of terminals, including DFK-2 leaf spring terminals, DFK-2 contact teminals, and 90° bent solderable tin-plated contacts
  • In-line fuse holder bodies and stackable panel-mount fuse holder bodies are available
  • In-line bodies accommodate left and right attachable snap adapters (sold separately)
  • Compatible with the FKS fuse at 80V DC

ATO - FKH Parts

FiltersFilters

ATO - FKH Applications

Highlights Section

  • Electronics and PCBA
  • Automotive
  • Small Circuit Protection

Series: ATO - FKH Resources