background-waves

01520903U

Product Status| Activei

01520903U

COVER FOR MAXIHOLDER 152003.-BULK | Series: MAXI - 152
info

This Heat-Resistant Cover (01520903U) is a component part of the MAXI® 152 Series 32V In-Line Blade Fuse Holder. It is made of PA66-GF30 heat-resistant material and is designed to provide splashproof protection for the installed fuse (sold separately).

PropertyValue
Mounting Method
In-Line Fuse Holder
Fuse Type
Maxi
Current Rating Max (A)
80
Flammability Rating
UL 94 V-0
  • Compatible with MAXI® 152 Series fuse holder bodies
  • Made of PA66-GF30 heat-resistant material

01520903U Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
01520903UCOVER FOR MAXIHOLDER 152003.-BULKRoHS8/3/2012Pb-Free8/3/2012Pdf IconCoC_RoHS10_01520903UPdf IconREACH205_Declaration_01520903UDoes Not ContainYes8/3/2012

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.