background-waves

Series: MAXI - MAH

32V In-Line Blade Fuse Holder with 6 Gauge Leads.
Product Status| Activei
info

The MAXI® MAH Series 32V In-Line Blade Fuse Holder with 6 Gauge Leads is an easy-to-install bulkhead fuse holder that's ideal for protecting air conditioner, high-amp audio, heater blower motor, and air compressor circuits.

The tethered fuse holder cover protects an installed MAXI® blade-style fuse up to 60 amps (sold separately) against harsh underhood conditions, while the center hole in the housing makes it simple to mount the fuse holder to a bulkhead.

The MAXI® MAH Series in-line fuse holder comes with either 5" (127mm) or 5.9" (150mm) leads.

  • Compatible with MAXI® blade-style fuses up to 60 amps (sold separately)
  • 6 gauge UL3288-rated wire leads for an easy-to-install in-line fuse holder design
  • Heat-resistant thermoplastic housing is ideal for automotive applications
  • Center body hole enables easy mounting to a bulkhead
  • Tethered cover protects against splashes and debris
  • UL 94 V-2 flammability rating

MAXI - MAH Parts

FiltersFilters

MAXI - MAH Applications

Highlights Section

  • Air Conditioners
  • High-Amp Audio Equipment
  • Heater Blower Motor
  • Air Compressors

Series: MAXI - MAH Resources