background-waves

MAHC-BP

Product Status| Obsoletei

MAHC-BP

MAXI FUSE HOLDER W/COVER RETAIL | Series: MAXI - MAH
info

The MAXI® MAH Series 32V In-Line Blade Fuse Holder with 6 Gauge Leads is an easy-to-install bulkhead fuse holder that's ideal for protecting air conditioner, high-amp audio, heater blower motor, and air compressor circuits.

The tethered fuse holder cover protects an installed MAXI® blade-style fuse up to 60 amps (sold separately) against harsh underhood conditions, while the center hole in the housing makes it simple to mount the fuse holder to a bulkhead.

This MAXI® MAH Series in-line fuse holder (MAHC-BP) comes with 5" (127mm) 6 AWG black UL-3288 leads and blister packaging for simple retail display.

PropertyValue
Mounting Method
In-Line Fuse Holder
Fuse Type
Maxi
Current Rating Max (A)
60
Maximum DC Voltage (V)
32
Flammability Rating
UL94
Ignition protection
V-2
Input Terminals
MAXI FUSE BLADES
Wire Description
150°C rated, UL-3288 Black wires
Wire Size
6 AWG
  • 5" (127 mm) 6 AWG black UL-3288 leads
  • Individually sealed in carded blister packaging for easy retail display

MAHC-BP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
MAHC-BPMAXI FUSE HOLDER W/COVER RETAIL

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.