background-waves

Series: ISF Fuseholder

250V Shock-Safe AGC (3AG) Panel-Mount Glass Fuse Holder
Product Status| Obsoletei
info

Compatible with AGC (3AG) glass fuses up to 20 amps, the ISF Series 250V Shock-Safe AGC (3AG) Panel-Mount Glass Fuse Holder features a low-profile body, finger-grip knob, and an anti-tease feature that eliminates circuit interruption when the knob is accidentally depressed.

  • Accepts AGC (3AG) glass fuses up to 20 amps (sold separately)
  • Shock-Safe fuse holder design eliminates the possibility of electrical shock, as defined in IEC standards 65 and 257
  • Anti-tease feature eliminates circuit interruption when the knob is accidentally depressed
  • Straight 3/16" Quick Connect terminals for easy wiring
  • Low-profile body is easy to install to a panel without a screwdriver
  • UL listed and CSA certified

ISF Fuseholder Parts

FiltersFilters

ISF Fuseholder Applications

Highlights Section

  • Hole-Mounted Slow- or Fast-Blowing Automotive Fusing

Series: ISF Fuseholder Resources