background-waves

01530022

Product Status| Activei

01530022

ACS MINI INLINE FUSEHLDR | Series: MINI - 153-IL
info
PropertyValue
Current Rating (Continuous) in Amps
20
Voltage Rating (V)
32
Current Rating Max (A)
20
Mounting Method
In-Line
Holder Family
Inline
Agency Approvals
32
Maximum AC Voltage (V)
32
For Product Category Type
MINI (297)

01530022 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
01530022ZACS MINI INLINE FUSEHLDRRoHS2/23/2006Pb-Free2/23/2006No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.