background-waves

01530023Z

Product Status| Obsoletei

01530023Z

ACS MINI INLINE FUSEHLDR | Series: MINI - 153-IL
info

The MINI® Fuse PCB Fuse Holders bring the reliability and availability of the plug-in 32V MINI® Fuse to the circuit board. Vertical and horizontal mounting of units is offered. The Fuse Holder has “standoffs” to accommodate board washing and incorporates a unique “board lock” anchor to maintain a firm mechanical bond to the PCB.

PropertyValue
Current Rating (Continuous) in Amps
20
Fuse Type
MINI (297)
Current Rating Max (A)
20
Mounting Method
In-Line
Holder Family
Inline
Agency Approvals
32
Mount Method
In-Line

01530023Z Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
01530023ZACS MINI INLINE FUSEHLDRRoHS2/23/2006Pb-Free2/23/2006No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.