background-waves

01530007LXN

Product Status| Obsoletei

01530007LXN

FUSEHOLDER BL-P.C.-BOARD HOR./ PACKED 50 | Series: MINI - 153-PC
info

Designed to hold the MINI® Fuse, the Printed Circuit Board Mount is an economical alternative for PCB circuit protection in a variety of applications.

PropertyValue
Current Rating (Continuous) in Amps
15
Fuse Type
MINI (297)
Voltage Rating (V)
32
Current Rating Max (A)
20
Mounting Method
PC Horizontal Mount
Current Rating Max Terminal in Amps
20
Flammability Rating
V0
Ignition protection
UL-94

01530007LXN Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
01530007LXNFUSEHOLDER BL-P.C.-BOARD HOR./ PACKED 50RoHS2/24/1998Pb-Free2/24/1998No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.