background-waves

0483001A

Product Status| Activei

0483001A

TFF Chip WIA 75V AUTOC 1206 FA 1A | Series: 483A
info

Littelfuse 483A Series AEC-Q200 qualified fuses are specifically tested to cater to secondary circuit protection needs of compact auto electronics applications. The general design ensures excellent temperature stability and performance reliability.

This high I2t fuse series is designed to have ultra high inrush current withstand capability to avoid nuisance fuse open.

PropertyValue
Ampere Rating (A)
1
Voltage Rating (V)
75
Maximum AC Voltage (V)
75
Nominal Melting I2T (A2sec)
0.286
Resistance (Ω)
0.165
Body
Epoxy Substrate
Opening
Fast-Acting (F)
Operating Temperature
-55° to 125°C
Mount Method
Surface Mount
Interrupt Voltage Type ACDC - 2
DC
Packaging Code
DR
Interrupt Voltage Type ACDC - 1
AC
Breaking Capacity VDC
50A @ 75
Interrupt Current Max
50A
Vibration
MIL-STD-202 Method 201 (10-55 Hz)
Breaking Capacity VAC
50A @ 75
Terminations
100% Tin Over Nickel Over Copper
Moisture Resistance
MIL-STD-202 Method 106G
  • Operating temperature from -55 ºC to 125 ºC
  • 100% Lead-free, Halogen-Free and RoHS compliant
  • Meets Littelfuse’s automotive qualifications
  • Very Small 1206 Footprint
  • Fast Acting
  • Single fuse solution for high current application
  • Suitable for a wide variety of voltage requirements and applications
  • Avoids nuisance opening due to high inrush and surge current inherent in the system

0483001A Applications

Highlights Section

  • Li-Ion Battery
  • LED Lighting Automotive Navigation System
  • Battery Management System (BMS)
  • Cluster

0483001A Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0483001.DRATFF Chip WIA 75V AUTOC 1206 FA 1ARoHS12/23/2020Pb-Free12/23/2020Pdf IconCoC_RoHS10_0483001.DRAPdf IconREACH_SVHC Declaration (Contain)_0483001.DRAContainsYes12/23/2020Pdf IconIPC_0483001.DRA

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.