background-waves

0ATO040.ZXBD

Product Status| Obsoletei

0ATO040.ZXBD

FUS ATO BLADE FUSE BOX 40A | Series: ATO
info

This 40 A ATO® 287 Series automotive blade fuse protects low-voltage circuits in most automobiles sold around the world. Rated at 32 V, the fast-acting fuse performs similarly to ATOF®, ATO Smart Glow, and ATO Silver fuses.

PropertyValue
Fuse Style/Series
ATO
Package Quantity
5
  • Orange housing indicates 40 A rating
  • Net weight 1.4 g
  • Complies with SAE J1284 and ISO 8820-3
  • UL Listed (File AU 1410)
  • CSA Certified (File No. 29862)
  • See-through housing makes it easier to see when fuse blows
  • High-contrast “40” on housing aids identification
  • Depending on use, ATO fuses can replace fuses with the same rating from the ATOF series, ATO Smart Glow, and ATO Silver series

0ATO040.ZXBD Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0ATO040.ZXBDFUS ATO BLADE FUSE BOX 40A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.