background-waves

LMIN002

Product Status| Activei

LMIN002

Fuse - LP Mini 58VDC Silver 2A, 5 pk | Series: LP MINI Fuse
info

This 2 A Low Profile MINI® 58V blade fuses performs as reliably as a taller MINI fuse.

  • Fast-acting
  • Grey housing indicates 2 A rating
  • Silver-plated zinc terminals
  • Net weight 0.4 g ±15 %
  • Complies with ISO 8820-9
  • UL Recognized as UL 248 Special Purpose Fuse
  • See-through housing makes it easier to see when fuse blows
  • High-contrast 2 A stamp aids identification

LMIN002 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
LMIN002.VFuse - LP Mini 58VDC Silver 2A, 5 pkRoHS7/10/2012Pb-Free7/10/2012No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.