background-waves

0301001.

Product Status| Obsoletei

0301001.

FUSE 125V 1AG AGA 1A | Series: AGA
info
PropertyValue
Fuse Style/Series
1AG
Current Rating Max (A)
10
Package Quantity
100

0301001. Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0301001.VFUSE 125V 1AG AGA 1A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.