background-waves

0301003.

Product Status| Obsoletei

0301003.

FUSE 32V 1AG AGA 3A | Series: AGA
info
PropertyValue
Fuse Style/Series
1AG
Current Rating Max (A)
2.5
Package Quantity
100

0301003. Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0301003.VFUSE 32V 1AG AGA 3A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.