background-waves

0301015.

Product Status| Obsoletei

0301015.

FUSE 32V 1AG AGA 15A | Series: AGA
info
PropertyValue
Fuse Style/Series
1AG
Current Rating Max (A)
1
Package Quantity
100

0301015. Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0301015.VFUSE 32V 1AG AGA 15A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.