background-waves

0301020.

Product Status| Obsoletei

0301020.

FUSE 32V 1AG AGA 20A | Series: AGA
info
PropertyValue
Fuse Style/Series
1AG
Current Rating Max (A)
9
Package Quantity
100

0301020. Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0301020.VFUSE 32V 1AG AGA 20A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.