background-waves

030107.5

Product Status| Obsoletei

030107.5

FUSE 32V 1AG AGA 7.5A | Series: AGA
info
PropertyValue
Fuse Style/Series
1AG
Current Rating Max (A)
30
Package Quantity
100

030107.5 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
030107.5VFUSE 32V 1AG AGA 7.5A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.