background-waves

0309618

Product Status| Obsoletei

0309618

FUSE 3AG FA AGC COLOR CODED 15A | Series: AGC
info
Originally stood for “all glass.” The automotive industry uses the “AG” prefix (AGC, AGW) for most glass fuses. They vary in length, diameter and amperage rating.
PropertyValue
Fuse Style/Series
3AG
Current Rating Max (A)
20
Package Quantity
1000

0309618 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
03090618MFUSE 3AG FA AGC COLOR CODED 15A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.