background-waves

031103.2

Product Status| Obsoletei

031103.2

FUSE 32V FA 3AG 3.2A | Series: AGC
info
Originally stood for “all glass.” The automotive industry uses the “AG” prefix (AGC, AGW) for most glass fuses. They vary in length, diameter and amperage rating.
PropertyValue
Fuse Style/Series
3AG
Package Quantity
100

031103.2 Resources

Showing 1 to 3 of 3 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
031103.2HFUSE 32V FA 3AG 3.2ANoNo
031103.2MFUSE 32V FA 3AG 3.2ANoNo
031103.2VFUSE 32V FA 3AG 3.2A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.