background-waves

0311035.

Product Status| Activei

0311035.

FUSE 32V FA 3AG 35A | Series: AGC
info
Originally stood for “all glass.” The automotive industry uses the “AG” prefix (AGC, AGW) for most glass fuses. They vary in length, diameter and amperage rating.
PropertyValue
Fuse Style/Series
3AG
Current Rating Max (A)
30
Package Quantity
1000

0311035. Resources

Showing 1 to 3 of 3 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0311035.MFuse - AGC 3AG 32V 35A 1000-pcNoNoNo
0311035.VFUSE 32V FA 3AG 35A
0311035.Z3AG FUSE 35A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.