background-waves

0303003.

Product Status| Obsoletei

0303003.

FUSE 32V 7AG AGW 3A | Series: AGW
info
Originally stood for “all glass.” The automotive industry uses the “AG” prefix (AGC, AGW) for most glass fuses. They vary in length, diameter and amperage rating.
PropertyValue
Fuse Style/Series
7AG
Current Rating Max (A)
10
Package Quantity
100

0303003. Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0303003.VFUSE 32V 7AG AGW 3A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.