background-waves

0362001.

Product Status| Obsoletei

0362001.

FUSE 250V FA 8AG 1A | Series: AGX
info
PropertyValue
Fuse Style/Series
8AG
Current Rating Max (A)
5
Package Quantity
100

0362001. Resources

Showing 1 to 3 of 3 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0362001.HFUSE 250V FA 8AG 1ANoNoNo
0362001.MFUSE 250V FA 8AG 1ANoNoNo
0362001.VFuse - 250V FA AGX 8AG 5-pc box 1ANoNoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.