background-waves

0362003.

Product Status| Activei

0362003.

Fuse - 125V FA AGX 8AG 5-pc box 3A | Series: AGX
info
PropertyValue
Fuse Style/Series
8AG
Current Rating Max (A)
7.5
Package Quantity
100

0362003. Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0362003.MFUSE 125V FA 8AG 3ANoNoNo
0362003.VFuse - 125V FA AGX 8AG 5-pc box 3ANoNoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.