background-waves

0362007.

Product Status| Obsoletei

0362007.

Fuse - 125V FA AGX 8AG 5-pc box 7A | Series: AGX
info
PropertyValue
Fuse Style/Series
8AG
Current Rating Max (A)
1
Package Quantity
100

0362007. Resources

Showing 1 to 3 of 3 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0362007.HFUSE 125V FA 8AG 7ANoNoNo
0362007.MFUSE 125V FA 8AG 7ANoNoNo
0362007.VFuse - 125V FA AGX 8AG 5-pc box 7ANoNoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.