background-waves

0362025.

Product Status| Activei

0362025.

Fuse - 32V FA AGX 8AG 5-pc box 25A | Series: AGX
info
PropertyValue
Fuse Style/Series
8AG
Current Rating Max (A)
1
Package Quantity
100

0362025. Resources

Showing 1 to 3 of 3 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0362025.HFUSE 32V FA 8AG 25ANoNoNo
0362025.MFUSE 32V FA 8AG 25ANoNoNo
0362025.VFuse - 32V FA AGX 8AG 5-pc box 25ANoNoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.