background-waves

0362030.

Product Status| Activei

0362030.

FUSE 32V FA 8AG 30A | Series: AGX
info
PropertyValue
Fuse Style/Series
8AG
Current Rating Max (A)
25
Package Quantity
100

0362030. Resources

Showing 1 to 3 of 3 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0362030.HFUSE 32V FA 8AG 30ANoNoNo
0362030.MFUSE 32V FA 8AG 30ANoNoNo
0362030.VFuse - 32V FA AGX 8AG 5-pc box 30ANoNoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.