background-waves

Series: MAXI Smart Glow

Aftermarket - 299 Series - MAXI® Slo-Blo® Automotive Blade Fuse Smart Glow
Product Status| Activei
info

Each MAXITM Smart Glow 32 V blade fuse includes an LED indicator light that comes on when the fuse blows. Like other MAXI fuses, it employs diffusion pill technology to provide time-delayed/SLO-BLO® circuit protection and low heat dissipation.

  • Available with ampere ratings of 20 A to 100 A
  • Interrupting ratings of 1 kA at 32 V dc
  • Operate at up to 125 °C with terminals reaching 150 °C at contact points
  • Silver-plated zinc alloy terminals
  • PA66 housings with UL flammability ratings of V-2
  • Net weight 5.7 g ±5 % per fuse
  • Comply with SAE J1888, SAE 2576, and ISO 8820-3:2002(E)
  • Certified lead-free and RoHS compliant
  • Color coding indicates ampere rating
  • High-contrast ampere stamps aid identification
  • See-through housings make it easier to see when fuses blow

MAXI Smart Glow Parts

FiltersFilters

MAXI Smart Glow Applications

Highlights Section

  • Cars and SUVs
  • Trucks
  • Buses
  • Offroad vehicles
  • Watercraft as approved by Littelfuse

Series: MAXI® Smart Glow Resources