Each fast-acting MINI® Smart Glow blade fuse features an LED indicator light that comes on when the fuse blows. Like other MINI fuses, it boasts a miniature design that allows automakers to pack more circuit protection into less space. Despite their light weight, MINI fuses perform reliably in adverse environments and at extreme temperatures.
Available with ampere ratings of 3 A to 30 A
Interrupting ratings of 1 kA at 32 V dc
Operate at up to 125 °C
Tin-plated zinc alloy terminals
PA66 housings with UL flammability ratings of V-2
Net weight 0.57 g ±5 % per fuse
Comply with SAE J2077 and ISO 8820-3
UL Listed
Certified lead-free and RoHS compliant
Color coding indicates ampere rating
High-contrast ampere rating stamps aid identification
See-through housings make it easier to see when fuses blow