background-waves

0214016.

Product Status| Activei

0214016.

FUS BULK GBC CERAMIC 16A | Series: 214
info
Consisting of a heat resistant body, the fuse element stretches over the exterior of the body from end to end. The body varies in color indicating the current ratings.
PropertyValue
Voltage Rating (V)
36
Current Rating Max (A)
1

0214016. Resources

Showing 1 to 3 of 3 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0214016.KFuse - Torpedo 36VDC Thermoset 16ARoHS7/31/2012Pb-Free7/31/2012Pdf IconCoC_RoHS10_0214016.KPdf IconREACH209_Declaration_0214016.KDoes Not ContainYes7/31/2012
0214016.LXNFuse - Torpedo 36VDC 16A 50 pcRoHS7/31/2012Pb-Free7/31/2012
0214016.ZFUS BULK GBC CERAMIC 16ANoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.