background-waves

Series: MINI® Shunt

MINI® Shunt
Product Status| Activei
info
  • Operating Temp.: -40°C to +125°C
  • Maximum Continuous Load Rating: 20A
  • Body Material: Thermoplastic (UL 94V0 Rated)
  • Term. Material: Zinc Silver Plated

MINI® Shunt Parts

FiltersFilters