background-waves

151.480300

Product Status| Obsoletei

151.480300

FUSE - OTS 8A 100 PC DD | Series: OTS
info
PropertyValue
Current Rating Max (A)
8
Maximum DC Voltage (V)
36
Agency Approvals
36

151.480300 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
151.4803FUSE - OTS 8A 100 PC DD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.