background-waves

151.480600

Product Status| Obsoletei

151.480600

Fuse - OTS Torpedo 36V Plastic 8A 100 pc | Series: OTS
info
PropertyValue
Current Rating Max (A)
16
Voltage Rating (V)
36
Agency Approvals
36

151.480600 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
151.4806Fuse - OTS Torpedo 36V Plastic 8A 100 pcRoHS7/31/2012Pb-Free7/31/2012

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.