background-waves

151.525200

Product Status| Obsoletei

151.525200

FUSE - ATS 25A BROWN KAMAR | Series: OTS
info
PropertyValue
Current Rating Max (A)
16
Maximum DC Voltage (V)
36
Agency Approvals
36

151.525200 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
151.5252FUSE - ATS 25A BROWN KAMAR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.