background-waves

151.525600

Product Status| Obsoletei

151.525600

Fuse - OTS Torpedo 36V Plastic 25A 100pc | Series: OTS
info
PropertyValue
Current Rating Max (A)
40
Maximum DC Voltage (V)
36
Agency Approvals
36

151.525600 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
151.5256Fuse - OTS Torpedo 36V Plastic 25A 100pcRoHS7/31/2012Pb-Free7/31/2012

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.