background-waves

151.540300

Product Status| Obsoletei

151.540300

FUSE - OTS 40A 100 PC DD | Series: OTS
info
PropertyValue
Current Rating Max (A)
2
Maximum DC Voltage (V)
36

151.540300 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
151.5403FUSE - OTS 40A 100 PC DD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.