background-waves

0495020.

Product Status| Obsoletei

0495020.

Fuse - JCase 32V 20A 500 pc | Series: 495
info

The JCASE™ is a cartridge style fuse with female terminal design, providing both increased time delay and low voltage drop to protect high current circuits and handle inrush currents. The JCASE™ was designed and patented by Littelfuse.

PropertyValue
Typ. I2t (A2s)
1700
Reference ISO standard
8820-4
Typ. Voltage Drop (mV)
106
Typ. Cold Resistance (mΩ)
4.29
Max Recommended Environmental Temperature (°C)
125
UL94 Flammability Rate
HB
Terminal Plating
Ag
UL Recognized
Yes
Maximum DC Voltage (V)
32
Max temperature allowed by the plating (°C)
150
Interrupting Rating
1000 A @ 32 V DC
Current Rating (A)
20
Mounting Technology
Plug-In

0495020. Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0495020.TXNJCASE AUTOMOTIVE FUSE 20AMP-PACKED 10RoHS1/1/1997Pb-Free1/1/1997No
0495020.UFuse - JCase 32V 20A 500 pcRoHS8/1/2012Pb-Free8/1/2012No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.