background-waves

0495040.UXA

Product Status| Activei

0495040.UXA

Fuse - JCase 32V 40A 500 pc | Series: 495
info
The JCASE® is a cartridge style fuse with female terminal design, providing both increased time delay and low voltage drop to protect high current circuits and handle inrush currents.
  • Voltage Rating 32 VDC
  • Rated as 40A
  • Interrupting Rating of 1000A @32VDC
  • Max. Recommended Environmental Temperature: +125 °C
  • Comply with SAE 2741 and ISO 8820-4

0495040.UXA Applications

Highlights Section

  • Cars / SUVs
  • Trucks
  • Offroad vehicles
  • Buses
  • Watercraft as approved by Littelfuse®

0495040.UXA Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0495040.UXAFuse - JCase 32V 40A 500 pc

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.