background-waves

0895020.U

Product Status| Activei

0895020.U

Fuse - LP JCase 58VDC 20A 500 pc | Series: 895
info
The Low Profile JCASE® fuse has similar performance characteristics as the standard JCASE fuse. The lower overall height reduction allows for more space and weight savings and also allows for a shorter male blade terminal, saving additional weight and material savings in fuse box diagram
PropertyValue
Typ. I2t (A2s)
400
Reference ISO standard
8820-4
Typ. Voltage Drop (mV)
104
Typ. Cold Resistance (mΩ)
4.48
Current Rating (A)
20
Max Recommended Environmental Temperature (°C)
125
UL94 Flammability Rate
HB
Terminal Plating
Ag
UL Recognized
Yes
Voltage Rating (V)
58
Max temperature allowed by the plating (°C)
150
Interrupting Rating
1000 A @ 58 V DC
Mounting Technology
Plug-In
  • Voltage Rating 58 VDC
  • Rated as 20A
  • Interrupting Rating of 1000A @58VDC
  • Max. Recommended Environmental Temperature: +125 °C
  • Comply with ISO 8820-4

0895020.U Applications

Highlights Section

  • Cars / SUVs
  • Trucks
  • Offroad vehicles
  • Buses
  • Watercraft as approved by Littelfuse®

0895020.U Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0895020.UFuse - LP JCase 58VDC 20A 500 pcRoHS8/1/2012Pb-Free8/1/2012Pdf IconREACH181_Declaration_0895020.UDoes Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.