background-waves

0695030.PXPS

Product Status| Activei

0695030.PXPS

Fuse - MCase+ 32VDC Slotted 30A | Series: MCasePlus
info
MCASE+® cartridge fuses protect automotive circuits from inrushes of current while taking up minimal space. Unslotted MCASE+ fuses mount on 2.8 mm terminals, and Slotted MCASE+ fuses can mount on bus bars or 6.3 mm terminals. MCASE+ High Temperature fuses produce a lower voltage drop and experience a lower temperature rise when subjected to harsher conditions. Note that the current-carrying capability of the mating terminals must be verified to ensure proper system operation. Please contact Littelfuse for details regarding the test setup definition, which refers to ISO 8820-4 (Plated Mating Tab Terminals).
PropertyValue
Mounting Technology
Plug-In
Current Rating (A)
30
Maximum DC Voltage (V)
32
Typ. I2t (A2s)
1030
Reference ISO standard
8820-4
Typ. Voltage Drop (mV)
112
Typ. Cold Resistance (mΩ)
1.8
Max Recommended Environmental Temperature (°C)
125
UL94 Flammability Rate
HB
Terminal Plating
Ag
UL Recognized
Yes
Max temperature allowed by the plating (°C)
150
Interrupting Rating
1000 A @ 32 V DC
  • Time-delayed
  • Rated as 30 A
  • Interrupting rating of 1 kA at 32 V dc
  • Operate at up to 125 ℃ with the contact point reaching 150 ℃
  • UL 94 flammability rating of HB for housing
  • UL 94 flammability rating of V-2 for clear cover
  • Net weight 1.5 g ±5 % per fuse
  • Typical fuse insertion force of 50 N
  • Single-terminal extraction force of 4 N to 24.5 N
  • Comply with SAE 2741 and ISO 8820-10
  • Color coding indicates ampere rating
  • High-contrast ampere stamp aids identification
  • Slotted fuses can mount on bus bars

0695030.PXPS Applications

Highlights Section

  • Cars
  • Trucks
  • Offroad vehicles
  • Watercraft as approved by Littelfuse

0695030.PXPS Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0695030.PXPSFuse - MCase+ 32VDC Slotted 30ARoHS12/5/2016Pb-Free12/5/2016Pdf IconCoC_RoHS10_0695030.PXPSPdf IconREACH219_Declaration_0695030.PXPSDoes Not ContainNoPdf IconIPC_0695030.PXPS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.