background-waves

0299020.ZXT

Product Status| Activei

0299020.ZXT

Fuse - Maxi 32V Tin plated 20A 1200 pc | Series: 299
info
PropertyValue
Typ. I2t (A2s)
1100
Reference ISO standard
8820-3
Typ. Voltage Drop (mV)
76
Typ. Cold Resistance (mΩ)
3.1
Current Rating (A)
20
Max Recommended Environmental Temperature (°C)
125
UL94 Flammability Rate
V-2
Terminal Plating
Sn
UL Recognized
Yes
Voltage Rating (V)
32
Max temperature allowed by the plating (°C)
130
Interrupting Rating
1000A @32VDC
Mounting Technology
Plug-In

0299020.ZXT Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0299020.ZXTFuse - Maxi 32V Tin plated 20A 1200 pcRoHS12/17/2013Pb-Free12/17/2013No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.