background-waves

0299030.XBP

Product Status| Obsoletei

0299030.XBP

MAXIFUSE-MAXI 30 A BLISTERPACK | Series: 299
info

This 30 A MAXITM Slo-Blo® fuse employs diffusion pill technology to provide predictable time-delayed performance. The automotive blade fuse also ensures low heat dissipation.

PropertyValue
Typ. I2t (A2s)
4100
Reference ISO standard
8820-3
Typ. Voltage Drop (mV)
77
Typ. Cold Resistance (mΩ)
1.9
Max Recommended Environmental Temperature (°C)
125
UL94 Flammability Rate
V-2
Terminal Plating
Ag
UL Recognized
Yes
Voltage Rating (V)
32
Max temperature allowed by the plating (°C)
150
Interrupting Rating
1000A @32VDC
Current Rating (A)
30
Mounting Technology
Plug-In
  • Time-delayed
  • Green housing indicates 30 A rating
  • Net weight 5.7 g ±5 %
  • Complies with SAE J1888, SAE 2576, and ISO 8820-3:2002(E)
  • UL Recognized
  • See-through housing makes it easy to see when fuse blows
  • High-contrast “30” stamp aids identification

0299030.XBP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0299030.XBPMAXIFUSE-MAXI 30 A BLISTERPACKRoHS7/31/2012Pb-Free7/31/2012No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.