background-waves

0299080.XBP879

Product Status| Obsoletei

0299080.XBP879

MAXIFUSE-MAXI 80A BLISTER VAUXHALL | Series: 299
info

This 80 A MAXITM Slo-Blo® fuse employs diffusion pill technology to provide predictable time-delayed performance. The automotive blade fuse also ensures low heat dissipation.

PropertyValue
Typ. I2t (A2s)
43600
Reference ISO standard
8820-3
Typ. Voltage Drop (mV)
62
Typ. Cold Resistance (mΩ)
0.5
Max Recommended Environmental Temperature (°C)
125
UL94 Flammability Rate
V-2
Terminal Plating
Ag
UL Recognized
Yes
Maximum DC Voltage (V)
32
Max temperature allowed by the plating (°C)
150
Interrupting Rating
1000A @32VDC
Current Rating (A)
80
Mounting Technology
Plug-In
  • Time-delayed
  • Beige housing indicates 80 A rating
  • Net weight 5.7 g ±5 %
  • Complies with SAE J1888, SAE 2576, and ISO 8820-3:2002(E)
  • UL Recognized
  • See-through housing makes it easy to see when fuse blows
  • High-contrast “80” stamp aids identification

0299080.XBP879 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0299080.XBP879MAXIFUSE-MAXI 80A BLISTER VAUXHALLRoHS12/1/1986Pb-Free12/1/1986No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.