background-waves

0899020.Z

Product Status| Activei

0899020.Z

Fuse - Maxi+ 32V 20A | Series: 899
info
PropertyValue
Current Rating (A)
20
Maximum DC Voltage (V)
32
Typ. I2t (A2s)
1300
Reference ISO standard
8820-10
Typ. Voltage Drop (mV)
80
Typ. Cold Resistance (mΩ)
3
Max Recommended Environmental Temperature (°C)
125
UL94 Flammability Rate
V-2
Terminal Plating
Ag
UL Recognized
Yes
Max temperature allowed by the plating (°C)
150
Interrupting Rating
1000A @32VDC
Mounting Technology
Plug-In
  • Voltage Rating: 32 VDC
  • Rated as 20 A
  • Interrupting Rating: 1000A @32VDC
  • Terminal Plating: Silver plating
  • Max. Recommended Environmental Temperature: +125 °C
  • Complies with ISO 8820-10:2020
  • (Note: Silver Plated fuses can reach up to 150 °C at the contact point)

0899020.Z Applications

Highlights Section

  • All automotive passenger car applications

0899020.Z Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0899020.ZFuse - Maxi+ 32V 20ARoHS6/28/2018Pb-Free6/28/2018Pdf IconCoC_RoHS10_0899020.ZPdf IconREACH201_Declaration_0899020.ZDoes Not ContainYes6/28/2018

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.